Hi all,
For our new PCB design which requires generation of clock from 120MHz input to 160MHz and 480MHz outputs. output of LTC6951 is CML logic. is this output logic is compatible to connect as differential clock input to ADS42LB69. voltage levels of LTC6951 is attached for your kind reference.
Regards
/resized-image/__size/320x240/__key/communityserver-discussions-components-files/73/CLK_5F00_GEN.jpg