Other Parts Discussed in Thread: ADS1274, ADS1278, ADS127L01, ADS127L11, ADS8900B, ADS8881, ADS8860
Hello,
Kindly find below for my requirement for High Accuracy ADC. Kindly share me ADC the part number for below requirement.
AC Performance
Sampling rate: Upto 500KHz (24Bit resolution)
Amplifier Analog Bandwidth: 500KSps
THD : -115dB
SINAD:100dB
SNR:110
SFDR: 105dB
DC Performance
Output Range: +/- 7V, +/- 3.5V, +/- 1V
INL:+/- 35 ppm FSR
DNL: +/- 15 ppm FSR
DC Offset capability: +/- 5V, 50mV resolution
DC absolute accuracy: +/- 100uV( DC offset OFF)
Thanks& Regards,
Karthikeyan S