Other Parts Discussed in Thread: ADS114S06
Hello,
We followed the configuration of Multiple Two-Wire RTDs (Figure 15) in ours design.
Also, as explained in the datasheet chapter 9, it is written:
"As described in the Functional Block Diagram section, these devices provide 13 (ADS114S08) or 7
(ADS114S06) analog inputs that are configurable as either single-ended inputs, differential inputs, or any
combination of the two. Many of the analog inputs have additional features as programmed by the user. The
analog inputs can be programmed to enable the following extended features:
• Two sensor excitation current sources: all analog input pins (and REFP1 and REFN1 on the ADS114S06)
• Sensor biasing voltage (VBIAS): pins AIN0, AIN1, AIN2, AIN3, AIN4, AIN5, AINCOM
• Four GPIO pins: AIN8, AIN9, AIN10, AIN11 (ADS114S08 only, the ADS114S06 has dedicated GPIOs)
• Sensor burn-out current sources: analog input pins selected for ADC input"
it is also written on page 28 that:
"The AVDD analog supply operates with bipolar supplies from ±1.5 V to ±2.625 V or with a unipolar supply from
2.7 V to 5.25 V. For unipolar-supply operation, use the VBIAS voltage to bias isolated (floating) sensors. The
digital supplies operate with unipolar supplies only. The DVDD digital power supply operates from 2.7 V to 3.6 V
and the IOVDD supply operates from DVDD to 5.25 V."
later on, on page 87 it is also written that:
"Signals where both the positive and negative inputs are always ≥ 0 V are called unipolar signals. These signals
can in general be measured with the ADS114S0x using a unipolar analog supply (AVSS = 0 V). As mentioned previously, the PGA must be bypassed in order to measure single-ended, unipolar signals when using a unipolar supply."
for some reason, we failed to operate 4 channels as per figure 15. Only after we did the change as attached KLA_ADC_4C_CHANGE it worked.
our questions are:
- why doesn't Figure 15 diagram work for 4 channels?
- is there option to have 4 channels work per our attached KLA_ORIGINAL_DESIGN diagram and not having to do a rework as in the colored attached scheme?KLA_ADC_ORIGINAL DESIGN.pdfKLA_ADC_4CH_CHANGE.pdf