Part Number: ADS131E08
Hi, can I check what is the full scale range of the ADS131E08 when AVDD = 5V and AVSS = 0V and a PGA of 12 is applied?
Based on the datasheet, the differential input voltage = +-VREF/Gain.
In which case, for VREF = 2.5V and Gain = 12, would the full scale range be roughly 0.416V and the input voltage range from 2.29V to 2.71V?