Part Number: DAC8775
Hi team,
Regarding settling time of DAC8775, with Voltage output -
- Are data specified in Electrical Characteristics and Typical Characteristics with slew rate control enabled or disabled?
- If slew rate control is enabled, what are the settings used?
- If slew rate control is not enabled, is there any data with slew rate control enabled (say with any setting)?
- Any settling time data with other RL & CL loading?
- Say RL = 3kohm and CL = 0.1uF.
- If there is any additional characterization/test data that can be used as reference, you may contact me via email.