Part Number: DAC8775
Hi team,
On equation 8, can you please help give an numerical example on how to calculate the slew time? For example -
- Output change = -10V to +10V, i.e. 20V.
- Step Size = 8 LSB (SR_STEP[2:0] = 011).
- Update Clock Frequency = 200,000Hz (SRCLK_RATE[3:0] = 0001).
- LSB Size = Full Scale Range / 2^16 = 20V/2^16.
- Slew Time = 20/(8*200,000*20/2^16) = 2^16/(8*200,000) = 0.04096 sec = 40.96ms ==> this looks too long and incorrect.