Part Number: ADS1241
Hi Experts,
We need your assistance for our customer and I am posting their inquiry below.
Each self-calibration (SELFCAL command) gives quite different values (even the Most Significant Byte) in offset calibration coefficient and full-scale register.
FYI:
- The ADC is powered up by a linear 3.3V regulator.
- A raspberry pi controls the ADC via SPI at 1MHz.
- A 4.9152MHz crystal and a 1V reference are connected,
- The POL, !DSYNC, !PDWN, BUFEN and !RESET signals are pulled-up (each).
- The ADC is setup as ACR.Unipolar, ACR.SPEED=1, ACR.BUFEN=1 and ACR.DR=2, all other default (including SETUP).
The communication is stable, the uncalibrated values read are close to the expected (within a range of +/-1%) - trying calibration for better results.
Best regards,
Jonathan