Part Number: ADS1278-SP
Hi,
tSPW, the SCLK positive or negative pulse width, is specified as 0.4 of tCLK, minimum.
The data sheet also says that the tCLK minimum is 37 ns, implying a maximum frequency of about 27 MHz.
And 0.4 x 37 ns = ~15 ns.
My question is, is the real requirement that the minimum SCLK pulse width be greater than 15 ns? Or is the requirement independent of frequency, and the duty cycle must be between 40% and 60%?
Thank you,
rich