Part Number: ADS131E08
Hi, I am using ADS131E08IPAGR in one of the designs and need information on power budgetary for this part.
Please refer below specs for application.
- AVDD = 5V
- DVDD = 3.3V
- All the analog input pins are used.
- Internal op amp is not used (pins 61, 60 & 63)
- All digital pins are engaged.
As per datasheet, in Electrical Characteristics
I_AVDD = 5.8mA (Typ)
I_DVDD = 1mA (Typ)
In Absolute Ratings section:
Input current (Momentary/ Continuous) = 100/10mA respectively
Can you help calculating the power dissipation.
Regards,
Sunney