Part Number: ADS1258
Hi TI,
We have design based ADS1258IRTCR
We have problem of reading external ADC input 16 Ch Single ended or DIFF - all read are not correct close to ~0V
We succeed to read SYSRED Internal measurements : REF - GAIN - TEMP - VCC - OFFSET
-----------------------------------------------------
0x98 0xFF 0xFF 0xDA
FFFFDA
Voltage : -0.0000197917 V
OFFSET : -19.791667 uV
-----------------------------------------------------
0x9D 0x31 0x3F 0xDA
313FDA
Voltage : 1.6810468750 V
REF : 4.104118 V
-----------------------------------------------------
0x9B 0x4 0xF7 0xD2
4F7D2
Voltage : 0.1695760417 V
TEMP : 169.576042 mV PRIORITY 27
Internal Temperature is : 27.799344 °C
-----------------------------------------------------
0x9A 0x3B 0x8F 0x23
3B8F23
VCC : 4.963261 V
-----------------------------------------------------
0x9C 0x78 0xB 0xC7
780BC7
Voltage : 4.0975703125 V
Device Gain (V/V) : 1.000383 V
-----------------------------------------------------
Schematic:
Registers Setting :
SetRegisterValue(CONFIG0, SPIRST_LONG | MUXMOD_AUTO | BYPAS_INT | CLKENB_ENABLE | CHOP_DISABLE | STAT_ENABLE); SetRegisterValue(CONFIG1, IDLMOD_STANDBY | DLY2_on | DLY1_on | DLY0_on | SBCS_OFF | DRATE_0); SetRegisterValue(MUXSCH, 0x00); // MULTIPLEXER FIXED-CHANNEL REGISTER SetRegisterValue(MUXDIF, 0x00); // MULTIPLEXER DIFFERENTIAL INPUT SELECT REGISTER SetRegisterValue(MUXSG0, 0xFF); // MULTIPLEXER SINGLE-ENDED INPUT SELECT REGISTER 0 SetRegisterValue(MUXSG1, 0xFF); // MULTIPLEXER SINGLE-ENDED INPUT SELECT REGISTER 1 SetRegisterValue(SYSRED, 0x3D); // 0x00 0x3D /* 0 - 0 - REF - GAIN - TEMP - VCC - 0 - OFFSET */