Part Number: ADS7861
We are debugging our circuit that include an ADS7861 as main AD Converter.
The ADC is driven by a clock of 833KHz. We use MODE IV to acquire data by using a TMS5704357 micro controller.
The inputs are configured as single ended with the negative input connected to the REFOUT pin (2.5V).

The positive input (VIN) span from 1.4V to 4.8V and is connected to B1+ and B0+ inputs with an OPAMP buffer.
By acquiring the serial data we note that the output code is completely wrong. With an input voltage (VIN) equal to approx 2V we acquire a digital data from serial output DATA_A equal to all ZERO (zero in decimal) for both B channels, see next picture.
We expect that whit an input voltage of 2V the output converter data would be negative since 2V - 2.5V = -0.5V
With an input voltage (VIN) greater than 2.5V digital data from serial output DATA_A equal to all ONEs (-1 in decimal) for both B channels, see next picture.

We are unable to find where the problem is.
Thanks for your help