Other Parts Discussed in Thread: AMC3301, ADC3444
Dear Ti Team,
Im new to the design of ADC and DAC for 4-20mA analog Input and output industrial applications.I have attahced the complete design requirement.
Could you please have a look on my attached requirement sheet and share the below Inputs.
1) Suggest ADC and DAC part number for below spec?
ADC
•Number of channels:1 channel (1 channel or 4 channel in a single chip)
•Resolution: 16 bit/14bit
•Sample rate : 125Msps
•Digital output interface: SPI
•Analog Input specification: 4-20mA galvanically isolated input.
DAC
•Number of channels:1 channel (1 channel or 4 channel in a single chip)
•Resolution: 16 bit/14bit
•Sample rate : 125Msps
•Digital Input interface: SPI
•Analog Output specification: 4-20mA galvanically isolated output
2)ADC and DAC front end circuit reference design for 4-20mA galvanically isolated input and output ?
3)Do you u know ,how can we isolate analog input and output galvanically ?is there any dedicated Ti IC for Isolation ?
/cfs-file/__key/communityserver-discussions-components-files/73/ADC-and-DAC-requirement_2D00_1channel.pptx
Regards,
Sujith M