Part Number: ADS131M06
Hello,
I measured crosstalk of the ADS131M06.
Case 1: channel 0 in measurement range, channel 1 to 5 are clipping with measured values above 1.2V.
measured values with ADC
[[-0.21721458, 1.19999986, 1.19999986, 1.19999986, 1.19999986,1.19999986]]
Case 2: all channels in measurement range.
[[-0.03692994, -1.05122795, 0.1748198 , -0.69474978, -0.89339933,-0.69500842]]
Value for channel 0 is 0.2V lower with all channels in measurement range. When I probe channel 0 with a scope I see that the voltage of S1 remains constant independent of S2 - S6. What is going on here?
some more details and schematics.
Original signals S1, S2 until S6 range between 0 and 5V.
These are reduced with a voltage divider to 0 - 3.3V range.
When channels 1 to 5 are clipped this means that S1 to S5 are 5V.
After the voltage divider this means 3.3V on the AINXP pins. On the AINXN pins there is +1.65V reference voltage.

Best regards,
Christiaan