Dear Supplier,
Could you please review the parametric difference ( Receiver Hysteresis and data rate) for below comparison list and advise whether suggested replacement is Okay or not.
Existing Part Number | Alternate Part Number 2 | |
Part Number | TJA1050T/CM | TCAN1051HDR |
Manufacturer | NXP | Texas Instruments |
Description | IC TRANSCEIVER HALF 1/1 8SO | IC TRANSCEIVER HALF 1/1 8SOIC |
RoHS | RoHS 3 Compliant | RoHS 3 Compliant |
Type | Transceiver | Transceiver |
Protocol | CANbus | CANbus |
Number of Drivers/Receivers | 1/1 | 1/1 |
Duplex | Half | Half |
Receiver Hysteresis | 70 mV | 120 mV |
Data Rate | 500kbits/s | 2Mbps |
Operating temp | 50°C to 150°C | -55°C ~ 125°C' |
Voltage - Supply | 4.75V ~ 5.25V | 4.5V ~ 5.5V |
Mounting Type | Surface Mount | Surface Mount |
Package / Case | 8-SOIC (0.154", 3.90mm Width) | 8-SOIC (0.154", 3.90mm Width) |