Part Number: ADS1256
Other Parts Discussed in Thread: ADS125H02, PGA855, ADS127L21, DAC81401
HI TI,
we are going to start new development of DAQ module, here are our requirements
the DAQ system should support both voltage and temperature measurement
the Voltage input should be from ±0.10 V,±5.0 V±10.0 V, 0-5 V, 0-10V can you suggest a front end module or independent ADC with sampling rate of minimum 50k
and temperature wise it should accept both thermistor and thermocouple inputs, ADC can take these inputs directly, if ADC cannot accept these inputs directly suggest us specialized chips for this operation
note: thermocouple- wide range (J K T S N E R B) and thermistor(5k to 100k)
suggest us a DAC for analog outputs (±5V, ±10V, 0-5V, 0-10V).
regards
Sarath