Part Number: TLA2528
Tool/software:
Hi ti team,
On the Android 11-Rk3568 platform, when using the TLA2528 chip, although I2C can read data, the data is abnormal. Please help analyze the cause of this situation and thank you!
The attachment includes the driver and LOG data.
MobaXterm_COM7USBCOM7_20240704_163110.txt
// SPDX-License-Identifier: GPL-2.0
/*
* Driver for Texas Instruments TLA2528 ADC
*
* Copyright (C) 2020-2021 Rodolfo Giometti <giometti@enneenne.com>
*/
#include <linux/module.h>
#include <linux/i2c.h>
#include <linux/delay.h>
#include <linux/regulator/consumer.h>
#include <linux/of.h>
#include <linux/iio/iio.h>
#include <linux/iio/sysfs.h>
#define TLA2528_OP_READ_REG 0x10
#define TLA2528_OP_WRITE_REG 0x08
#define TLA2528_GENERAL_CFG 0x01
#define TLA2528_GENERAL_CFG_CNVST BIT(3)
#define TLA2528_DATA_CFG 0x02
#define TLA2528_DATA_CFG_APPEND_STATUS BIT(4)
#define TLA2528_DATA_CFG_FIX_PAT BIT(7)
#define TLA2528_PIN_CFG 0x05
#define TLA2528_SEQUENCE_CFG 0x10
#define TLA2528_CHANNEL_SEL 0x11
struct tla2528_st {
struct i2c_client *client;
struct regulator *ref;
u8 last_read_channel;
};
static s32 i2c_smbus_read_sample(const struct i2c_client *client)
{
struct i2c_msg msg[1];
u8 data[2];
int ret;
msg[0].addr = client->addr;
msg[0].flags = I2C_M_RD;
msg[0].buf = (u8 *) &data;
msg[0].len = 2;
ret = i2c_transfer(client->adapter, msg, 1);
printk("111111111111-%s ------msg[o].buf is 0x%x",__func__,msg[0].buf);
return (ret < 0) ? ret : le16_to_cpu(data[1] | (data[0] << 8));
}
static int tla2528_read_range_common(struct i2c_client *client, u8 addr, int cnt)
{
struct i2c_msg msg[2];
int ret;
u8 data;
msg[0].addr = client->addr;
msg[0].flags = 0;
msg[0].len = 1;
msg[0].buf = &addr;
msg[1].addr = client->addr;
msg[1].flags = I2C_M_RD;
msg[1].len = cnt;
msg[1].buf = &data;
printk("1111111111111- %s ----addr is 0x%x-----data is 0x%x",__func__,addr,data);
ret = i2c_transfer(client->adapter, msg, 2);
if (ret < 0)
dev_err(&client->dev, "Error %d reading from cec:0x%x\n", ret, addr);
printk("2222222222222- %s ----addr is 0x%x-----data is 0x%x",__func__,addr,data);
return data;
}
static u8 tla2528_read_common(struct i2c_client *client, u8 addr)
{
int ret;
u8 val;
ret = tla2528_read_range_common(client, addr, 1);
if (ret < 0)
val = 0;
printk("1111111111111- %s ----addr is 0x%x-----ret is 0x%x",__func__,addr,ret);
return ret;
}
static s32 i2c_smbus_write_reg(const struct i2c_client *client, u8 reg, u8 val)
{
struct i2c_msg msg[1];
u8 cmd[3] = {TLA2528_OP_WRITE_REG, reg, val};
msg[0].addr = client->addr;
msg[0].flags = 0;
msg[0].buf = cmd;
msg[0].len = 3;
return i2c_transfer(client->adapter, msg, 1);
}
static int tla2528_read(struct tla2528_st *st, u8 channel, int *val)
{
struct i2c_client *client = st->client;
int ret;
if (channel != st->last_read_channel) {
ret = i2c_smbus_write_reg(st->client,
TLA2528_CHANNEL_SEL, channel);
if (ret < 0)
return ret;
st->last_read_channel = channel;
}
/* Read ADC data (2 bytes) */
ret = i2c_smbus_read_sample(client);
if (ret < 0) {
dev_err(&client->dev, "i2c_master_recv failed\n");
return ret;
}
*val = ret >> 4;
printk("111111111111-%s channel is %d ---- ret is %d",__func__,channel,ret);
return 0;
}
static int tla2528_read_raw(struct iio_dev *indio_dev,
struct iio_chan_spec const *chan,
int *val, int *val2, long mask)
{
struct tla2528_st *st = iio_priv(indio_dev);
int ret;
switch (mask) {
case IIO_CHAN_INFO_RAW:
mutex_lock(&indio_dev->mlock);
ret = tla2528_read(st, chan->channel, val);
mutex_unlock(&indio_dev->mlock);
if (ret < 0)
return ret;
return IIO_VAL_INT;
case IIO_CHAN_INFO_SCALE:
ret = regulator_get_voltage(st->ref);
if (ret < 0)
return ret;
*val = ret / 1000;
*val2 = 12;
return IIO_VAL_FRACTIONAL_LOG2;
default:
return -EINVAL;
}
}
#define TLA2528_CHAN(_chan, _name) { \
.type = IIO_VOLTAGE, \
.channel = (_chan), \
.info_mask_separate = BIT(IIO_CHAN_INFO_RAW), \
.info_mask_shared_by_type = BIT(IIO_CHAN_INFO_SCALE), \
.datasheet_name = _name, \
.indexed = 1, \
}
static const struct iio_chan_spec tla2528_channel[] = {
TLA2528_CHAN(0, "AIN0"),
TLA2528_CHAN(1, "AIN1"),
TLA2528_CHAN(2, "AIN2"),
TLA2528_CHAN(3, "AIN3"),
TLA2528_CHAN(4, "AIN4"),
TLA2528_CHAN(5, "AIN5"),
TLA2528_CHAN(6, "AIN6"),
TLA2528_CHAN(7, "AIN7"),
};
static const struct iio_info tla2528_info = {
.read_raw = tla2528_read_raw,
};
static int tla2528_probe(struct i2c_client *client,
const struct i2c_device_id *id)
{
struct iio_dev *indio_dev;
struct tla2528_st *st;
int ret;
if (!i2c_check_functionality(client->adapter, I2C_FUNC_I2C |
I2C_FUNC_SMBUS_WRITE_BYTE))
return -EOPNOTSUPP;
indio_dev = devm_iio_device_alloc(&client->dev, sizeof(*st));
if (!indio_dev)
return -ENOMEM;
st = iio_priv(indio_dev);
i2c_set_clientdata(client, indio_dev);
st->client = client;
indio_dev->dev.parent = &client->dev;
indio_dev->name = id->name;
indio_dev->info = &tla2528_info;
indio_dev->modes = INDIO_DIRECT_MODE;
indio_dev->channels = tla2528_channel;
indio_dev->num_channels = ARRAY_SIZE(tla2528_channel);
st->ref = devm_regulator_get(&client->dev, "vref");
if (IS_ERR(st->ref))
return PTR_ERR(st->ref);
ret = regulator_enable(st->ref);
if (ret < 0)
return ret;
/* Set all inputs as analog */
ret = i2c_smbus_write_reg(st->client, TLA2528_PIN_CFG, 0xF0);
if (ret < 0)
goto err_regulator_disable;
ret = i2c_smbus_write_reg(st->client, TLA2528_DATA_CFG,
TLA2528_DATA_CFG_APPEND_STATUS);
if (ret < 0)
goto err_regulator_disable;
/* Set manual mode */
ret = i2c_smbus_write_reg(st->client, TLA2528_SEQUENCE_CFG, 0x00);
if (ret < 0)
goto err_regulator_disable;
/* Init private data */
st->last_read_channel = ~0;
//读取TLA2528_PIN_CFG值
ret = tla2528_read_common(st->client,TLA2528_PIN_CFG);
printk("111111111111111111- %s --------common ret is %d ",__func__,ret);
if (ret < 0)
goto err_regulator_disable;
ret = tla2528_read_common(st->client, 0x00);
printk("111111111111111111- %s --------common ret is %d ",__func__,ret);
ret = iio_device_register(indio_dev);
if (ret < 0)
goto err_regulator_disable;
return 0;
err_regulator_disable:
regulator_disable(st->ref);
return ret;
}
static int tla2528_remove(struct i2c_client *client)
{
struct iio_dev *indio_dev = i2c_get_clientdata(client);
struct tla2528_st *st = iio_priv(indio_dev);
iio_device_unregister(indio_dev);
regulator_disable(st->ref);
return 0;
}
static const struct i2c_device_id tla2528_id[] = {
{ "tla2528", 0 },
{ }
};
MODULE_DEVICE_TABLE(i2c, tla2528_id);
static const struct of_device_id tla2528_of_match[] = {
{ .compatible = "ti,tla2528", },
{},
};
MODULE_DEVICE_TABLE(of, tla2528_of_match);
static struct i2c_driver tla2528_driver = {
.driver = {
.name = "tla2528",
.of_match_table = of_match_ptr(tla2528_of_match),
},
.probe = tla2528_probe,
.remove = tla2528_remove,
.id_table = tla2528_id,
};
module_i2c_driver(tla2528_driver);
MODULE_AUTHOR("Rodolfo Giometti <giometti@enneenne.com>");
MODULE_DESCRIPTION("Texas Instruments TLA2528 ADC driver");
MODULE_LICENSE("GPL v2");