Part Number: DAC80508
Tool/software:
A discrepancy exist between the layout example for QFN package and the Land Pattern. The Land pattern shows the centerpad of 0.8 mm square with 0.2mm via at the center.
The layout example (which seems correct from the parts connected to respective pins) shows pretty large center pad with 5 vias.
This is confusing.
TI staff: Please explain.