Part Number: ADS114S08EVM
Tool/software:
"Delta-Sigma ADC EvaluaTIon Software" will suddenly stop working while running "Analysis Engine for Delta-Sigma ADC EvaluaTIon Software".
This occurs after collecting data several times in succession, and then the main "Delta-Sigma ADC EvaluaTIon Software" window will close while the "Analysis Engine" window is left open but non-functional. The message in the bottom left corner will say "Starting data collection..." and right when the message changes to "Connected to the main app. Ready..." the main app also closes.
Further attempts to collect data result in saying ""Starting data collection..." and then going back to "Connected to the main app. Ready..." with no new data (just 0V) actually being recorded in the window.
I have listed the register settings below and the EVM parameters are a clock freq of 4.096MHz, Vref of 5V, and 16 samples. All samples are being recorded with A0 being connected to 2.5V (from the test point TP21).
[ADS114S08 Register Settings] ID 0C STATUS 80 INPMUX 0C PGA 00 DATARATE 17 REF 30 IDACMAG 00 IDACMUX FF VBIAS 00 SYS 10 RESERVED_0 00 OFCAL0 00 OFCAL1 00 RESERVED_1 00 FSCAL0 00 FSCAL1 40 GPIODAT 00 GPIOCON 00w.