Part Number: ADC10D1500
Tool/software:
Dear Team,
I'm using High Speed Data Converter Pro V6.
I acquired 65K sample Two Tone data and plotted in HSDC Pro in single tone with following setting.
Input Frequency : F1-700MHz F2-750MHz
Sampling Frequency : 1350MHz
No of Bits : 10
No of bins removed in either side of the fundamental : 5
No of bins removed after DC : 5
No of Harmonics : 5
After plotting the data NSD marker is moved from -90dBFs to -50 dBFs. Kindly, refer the attached FFT Plot.
With the same data I'm switching Analyzing Window (Samples) from 65K to 4K. NSD marker is moved to -90dBFs as usual.
I have also plotted the 65K samples by dividing into each 4K data and checked. No difference is noted the FFT plot is as same as actual 4K data.
Only when I change the sample setting to 65K the mentioned error is shown.
Kindly, check and provide support whether Im missing out any parameter setting while plotting the Two tone data.