Part Number: DAC8551
Tool/software:
Hello,
The output voltage range of DAC8551 is 0-3.3V, and the external voltage reference voltage is 3.3V. The ADC output is connected to an operational amplifier, amplifying the output voltage from 0-5V. The DAC data register is written as 0, and the DAC output voltage is 5mV, which cannot output 0V. The accuracy does not meet the design requirements. Please help analyze the reason.
Thanks!