Part Number: ADC32RF55
Tool/software:
The Nyquist Zone settings in Table 8-5 "Register Programming Sequence for Device Configuration" on page P114 of the datasheet are divided into three cases based on the sampling rate, with the options starting from 640 MSPS.
On the other hand, in section 6.6 "Electrical Characteristics - DC Specifications," the minimum value for the input clock frequency is 500 MSPS.
Should the settings for the 500~640 MSPS range be "640-2250"?