Part Number: ADS8365
Other Parts Discussed in Thread: ADS7864, ADS8363
Tool/software:
Hi TI,
In my custom board ADS8365 ADC is selected, but size is not feasible on my board.
So, Could you please suggest ADC part number which Simultaneous sampling ADC, Single ended more than 4-channel ADC.
Input Voltage Range : 0 - 5 V
Sampling rate : more than 250 KSPS
Resolution : More than 12 bit (preferred 14 or 16 bit)
Form Factor/Package : smallest (less than 6mm X 6 mm)
No of Analog inputs : 5 No of channel , Single-Ended