Part Number: ADS1278-SP
Tool/software:
Dear TI,
We have an application with a low frequency differential input signal (typical 200mHz, max. 5Hz).
The Datasheet tells that a 1nF to 10nF capacitor should be used directly across the analog inputs.
Since we have low frequency signals the internal digital filter has a too high cutoff frequency.
Can we use bigger capacitors across the input (200-350nF) for our anti-aliasing filter?
Or must the recommendation of max 10nF be adhered to due to the internal circuit design?
Regards
Jonas