Part Number: DAC53204W
Other Parts Discussed in Thread: DAC53204
Tool/software:
Target application: to achieve PWM current source, 5mA/0.5ms, 20mA/0.5ms, 1KHz PWM.
schematic: VDD=3.3V, MOSFET gsth = 0.9V, Rset = 51ohm, use internal reference.
software: spi setting output 5mA, and after 0.5ms refresh spi setting output 20mA......
Question:
1) does it works or not from above?
2) what's the difference between DAC53204 and DAC53204W? Can I use DAC53204?