Part Number: ADC12DJ3200EVM
Other Parts Discussed in Thread: DAC39RFS10, DAC39RF10, ADC14X250
Tool/software:
Dear TI Team,
We are planning to use DAC and ADC specifications. Below are the key details:
DAC:
- Output Power: Adjustable from -10 dBm to 0 dBm.
- Reference Clock: 3.5 GHz at 0 to -5 dBm.
- Chirp Parameters:
- Bandwidth: ~200 MHz
- Output Frequency Range: 900 MHz to 1600 MHz (Adjustable)
- Sweep Time: ~60 µs
- Ramp Rate: 13 ns (max)
ADC:
- Sampling Frequency: Adjustable from 36 MHz to 150 MHz
- Clock Stability: ±0.1 ppm
- Isolation: Sufficient channel-to-channel isolation is required
- Dynamic Range: Minimum 86 dB
Suggestions for suitable DAC and ADC components.
Regards,
Balu