Part Number: DAC1220
Tool/software:
The drift specs take up several lines on the data sheet, and I don't understand how the terms are used to specify what the output voltage drift might be. screenshot below:
| PARAMETER | Conditions | DAC1220E | |||
| min | typ | max | unit | ||
| ACCURACY | |||||
| Monotonicity | 16 | bits | |||
| Monotonicity | 20 bit mode | 20 | bits | ||
| Linearity error | ±15(1) | ppm of FSR | |||
| Unipolar offset error and gain error(2) | ±60 | ppm of FSR | |||
| Unipolar offset error drift(3) | 1 | ppm/°C | |||
| Bipolar zero offset error(2) | VOUT = VREF | ±15 | ppm of FSR | ||
| Bipolar zero offset drift(3) | 1 | ppm/°C | |||
| Gain error(2) | ±150 | ppm of FSR | |||
| Gain error drift(3) 2 | 2 | ppm/°C | |||
We are using this DAC in 20 bit mode and it is a drift sensitive application.
1. My first question is do the drift specs apply in 20-bit mode, even though they are only stated in 16-bit mode?
2. If not, what are the drift specs in 20-bit mode?
3. How are the unipolar offset error drift, bipolar offset drift, and gain error drift meant to be used together to calculate total output drift?