Part Number: ADC12DJ5200-SP
Tool/software:
The orderable part numbers for the ADC12DJ5200-SP are ADC12DJ5200ALRSHP and SN0144ALR-DC. The only clear difference between them is the operating temperature. However, the unit price changes from €49,189.83 in the first case to €852.806 in the second case.
What are the differences between these two part numbers? Is the second unit price a mistake?
Thank you in advance for your response.
Regards.