Other Parts Discussed in Thread: ADC12D1600
Are the ADC12D1600 outputs compatible with the Kintex 1.8V HP “LVDS” inputs?
The ADC data sheet says:
The Data, ORI, ORQ, DCLKI and DCLKQ outputs are LVDS.
The electrical specifications of the LVDS outputs are compatible
with typical LVDS receivers available on ASIC and
FPGA chips; but they are not IEEE or ANSI communications
standards compliant due to the low +1.9V supply used on this
chip.
The Xilinx UG471 says:
7 series FPGA I/Os are designed to comply with the EIA/TIA
electrical specifications for LVDS to make system and board design easier.
The LVDS standard, which requires a VCCO output driver level of 1.8V, is available in the
HP I/O banks.
The ADC data sheet also has voltage levels specified, but I don’t see voltage levels in any Xilinx literature.