Part Number: ADS8355
Other Parts Discussed in Thread: ADS8354
We are using the ADS8355 ADC for one of our applications. In the first configuration, the differential output from the magnetic sensor is converted to single-ended signals, which are then routed to AINP_A and AINP_B for simultaneous sampling. The signal swing in this case is from 0.5V to 4.5V, with the ADC reference voltage set to 5V, along with AVDD and DVDD.
Alternatively, we are exploring the use of the ADC’s pseudo-differential input feature. The magnetic sensor provides differential outputs: SIN+ / SIN- and COS+ / COS-, each swinging between 1.75V and 3.25V. In this configuration:
- SIN+ is connected to AINP_A
- SIN- to AINM_A
- COS+ to AINP_B
- COS- to AINM_B
We kindly request you to review the ADC section of the design and share your comments or suggestions.