Part Number: ADC3683EVM
Other Parts Discussed in Thread: ADC3683, , THS4541, CDCE6214
Hello
We are using ADC3683 in our design. We have developed our hardware design based on the attached design in pdf (DC134-004_REVE_SCH.PDF).
We are ordering ADC3683EVM from the following link which enlist the evaulation kits feature as below.
Features
- AC-coupled analog input with onboard balun or DC-coupled option with THS4541
- Clocking provided by onboard CDCE6214 or external option
- Powered with USB 5V and onboard power regulation
- FMC connector to interface with TI data capture card or third-party FPGA development kit
However the available download design files of altium from the website we found that neither THS4541 is incoportated nor CDCE6214.
Please clarify are the design files not updated or there is another part number to be ordered as per pdf. If yes then what is the ordering detail (Part order number)for ADC3683EVM with THS4541?