Part Number: ADC12DJ5200RF
Dear Technical Support Team,
When a signal with a bandwidth of 200 MHz (9 GHz ± 100 MHz) is input to an ADC,
oversampling is possible if the sampling frequency is at least twice the bandwidth (400 MHz).
Conditions:
Input range: Usable input frequency range: > 10 GHz.
Best Regards,
ttd