DAC161S997: DAC161S997 SPI rise/fall time

Part Number: DAC161S997

Dear TI support team,

we plan to use the DAC161S997.

We need isolation for SPI.

Due to the significantly lower cost and the fact that we do not need a fast update rate, we would like to use optocouplers instead of logic isolator ICs.

This comes with the disadvantage of slow rise/fall times (hundreds of µs).

The DAC161S997 does not specify any minimum rise/fall time for the SPI interface.
Are very slow signals (e.g. 500 µs rise/fall time) acceptable?

Specific concerns:

  • What is the input structure of SCLK, SDI and CSB?
  • Could slow edges lead to increased current consumption due to the input stages?
  • Could slow edges lead to double clock pulses on SCLK?

A technical assessment of the acceptable rise/fall times and any potential limitations would be appreciated.