Part Number: ADC3444
Other Parts Discussed in Thread: LMK04832,
We are designing an 8-channel acquisition system using two ADC3444 devices, both clocked at 125 MHz from an LMK04832.
Configuration:
-
Sampling rate: 125 MSPS
-
Input clock divider: divide-by-1
-
LVDS interface: 2-wire
-
Both ADCs receive phase-aligned 125 MHz clocks
-
Both devices share a common reset signal
-
Each ADC provides its own FCLK and DCLK to the FPGA
We require deterministic sample alignment between all eight channels after every power-up and reset, without analog calibration.
Could you please clarify:
-
Is the phase of FCLK deterministic relative to the input sampling clock after every power-up and reset?
-
Can two ADC3444 devices produce FCLK signals differing by one sampling-clock period (8 ns) even when their input clocks are phase-aligned?
-
Does the specified ADC latency guarantee that sample N from both devices corresponds to the same sampling-clock cycle?
-
Can SYSREF be used to guarantee deterministic FCLK alignment when the input clock divider is set to divide-by-1?
-
Is there a recommended reset or initialization sequence that guarantees deterministic sample alignment between two ADC3444 devices without an external analog calibration signal?
Our goal is guaranteed sample-to-sample synchronization across all eight channels, including after repeated power cycling.
Thank you.
Grzegorz