TX7516: Technical Documentation Request – TX7516ALH

Part Number: TX7516

Hi Team

Greetings!
Could you pls take some time to confirm this issue and give me some advice?

We are evaluating the TX7516ALH for a potential hardware integration project.

We have reviewed the publicly available datasheet but require additional technical information to assess the feasibility of implementation and firmware development.

Could you please advise whether the following documentation is available for the TX7516ALH.

Complete register map and register definitions

Detailed LVDS and SPI interface timing specifications and timing diagrams

Programming model, initialization sequence, and configuration procedures

Transmit beamforming delay and pattern programming documentation

Checksum calculation, error detection, and recovery procedures

FPGA interface examples, reference code, or additional application notes

If these materials are not publicly available, could you please explain how we may request access? We understand that certain documentation may be subject to confidentiality requirements or an NDA.

If this inquiry should be handled by a dedicated applications engineer or product specialist, we would appreciate it if you could direct us to the appropriate contact.

We are currently evaluating the component for a potential application. If the technical and commercial conditions are suitable, we may consider larger-volume purchases in the future.

Thank you for your assistance.