Hi, Dear Supports:
We are going to design a CCD controller (we are new designer in CCD sensor applicatons); the basic specifications are as below listed.
- Black/White Interline CCD sensor, i.e. Sony ICX424AL.
- Progressive, 640x480 standard pixel; Max pixel clock <37 MHz;
- Serial digital output, i.e. LVDS;
- ADC accuracy: >=10-Bit;
My questions are:
Q1: VSP8133 is okay? I mean that, VSP8133 is able to cover all controlling to the CCD without any additional IC chips?
Q2: Is there any similar version of chips other than VSP8133 that is more suitable for our design ( I belive our project is simple)?
Q3: CouldTI supply us more detailed technical document of VSP8133 or other recommended chips? It will be great if some design examples available.
Thank you very much.
Jason Wang