Other Parts Discussed in Thread: DAC37J82, TRF370417
I have a customer using the DAC37J82. His proposed use case is described below. He has a 240MHz low jitter clock that we can use for the DACCLKp,n ref input clock. Please answer the questions below in RED.
Data rate: 720 Msps
Interpolation: 2x
DAC rate: 1440 Msps
Max bandwidth: 576 MHz
DAC PLL: enabled
DACCLKp,n input: 240 MHz, with jitter 100fs-rms
LMF: 421 (using 4 SerDes lanes)
SerDes line rate: 7.2 Gbps
Sinx/x correction: enabled
Quadrature modulator correction: enabled
DC offset correction: enabled
Group delay correction: enabled
NCO, mixer: TBD
DAC PLL settings: ref = 240MHz, N = 1, Prescaler = 3, M = 6, VCO = 4320MHz
SerDes PLL settings:
Option a) refclk source: DACCLKp,n input (240MHz), REFCLK_DIV = 2, MPY = 15, ‘Full Rate’, VCO = 1800MHz
Option b) refclk source: internal DAC PLL output (1440MHz), REFCLK_DIV = 4, MPY = 5, ‘Full Rate’, VCO = 1800MHz
Questions:
- Which of the above ‘SerDes PLL settings’ options is recommended for best performance?
- What performance can we expect using the DAC PLL with low jitter ref clock input? Note: the datasheet’s performance plots are for DAC PLL bypassed.
- what is allowable range of the SERDES PLL refclk divider? It’s not mentioned in the datasheet.
- what is the recommended BWSCALE setting for our application?
- do you recommend that we use internal or external DAC PLL loop filter for our application?
- can the VDDAPLL18, VDDAREF18, VDDIO18, VDDR18, VDDS18, VQPS18 come from the same +1.8V power supply?
- can the VDDDAC09, VDDCLK09, VDDDIG09, VDDT09 come from the same +0.9V power supply?
- can you provide instructions for interfacing the DAC37J82 outputs with analog reconstruction filters and the TI TRF370417 IQ modulator?