Measurement section), where the negative input is held at a constant voltage other than 0 V and only the voltage
on the positive input changes. When a pseudo-differential signal must be measured, the negative input in this
example must be biased at a voltage between 0.95 V and 2.25 V. The positive input can then swing up to
VIN (MAX) = 100 mV above the negative input.