I am a student in YSU and I want to build a prototype of remote patient monitoring system so I need wireless ECG sensor which can be embedded in textile or just wearable ECG sensor with Bluetooth. Also I need micro controller ( MSP430x22x2 or MSP430x22x4) with Bluetooth and all the other requirements such as Amplifier, Filtering, etc.. the micro controller will receive the signals from the ECG sensors by Bluetooth then send them to smartphone . I need Lithium- Ion Battery either rechargeable or nonchargeable to provide the micro controller and sensors with required power. finally, I need wires to transfer the power from the battery to sensors and micro controller
Ali Naeemah