We would like to test our circuit board before installing a sensor which completes a bridge circuit. This would expose the ADS1146IPW AINP and AINN pins to +10V through 10k with AVDD of +5V and an external reference of 1V. During the several minute test the input protection diodes would see less than 0.5mA and the inputs would be a diode drop above 5V. Would this be a safe condition for the ADS1146 in its initial power-up state?