I am using ADS1258 with oscilator and PLL. AVSS to GND. AVDD to 5V. PLL cap 22nF. The crystal point I am getting stable 32.768 KHz. The CLKIO is giving intermittent clock with high gitter and varying frequency. The SPI lines are inactive. PWRDN and REST pulled high. The pin 7 (PLL CAP) shows stable DC voltage of abou 900mV. what could be the reason ?