Hi Sirs, Would you pls advise the Rth(jc) and Pd(max) specifications of the DAC121C085CIMM thus we can calculate the max temperature in extreme load conditions? Can we refer to 240’C/W Rth(JA) and the 2.06mW Pd(max) from the datasheet? Thanks a lot...Wayne Chen