Part Number: ADS1675
Other Parts Discussed in Thread: ADS127L01
I have an electrically-isolated conversion application which ideally would avoid ADC clock distribution across an isolation barrier. I hope to run the circuit at 1M samples/second with the ADS1675 or 512K samples/second with the ADS127I01. The ADS1675 data sheet specifies tSTART_CLKR, and the ADS127I01 data sheet specifies tsu(ST), as setup times of START to CLK. Is there a combinatorial path inside of these ADC's from START rising edge directly to the sample-and-hold capacitor switch, making START the critical control signal, or is START first synchronized to CLK to generate the switch control signal, making CLK the critical control signal? The answer to this question determines whether my design must make START synchronous to CLK and synchronize CLK to the remainder of the system, over the isolation barrier, or simply run an otherwise-asynchronous START across the isolation barrier with no other sample control support.
Thanks for your help!