Part Number: DAC5652A
Hello,
Our customer use the DAC5652A.
The customer estimate the output voltage of the DAC5652A with pulse response.
There is about 5mV difference between pulse response and DC.
Could you tell me what is wrong? or the difference is reasonable?
The configuration of the customer as follows.
Vref : 1.25V external reference by LDO
RSET: 2.1 kohm
IOUT_FS = 19mA , VOUT_FS = 474mV
Single ended 24.9 ohm terminated , both IOUT1 and IOUT2
MODE:H
GSET:H
Circuit: DAC5652A, temination resistor, OPAMP
Of course, I asked the customer to estimate without OPAMP. But, result is no change.
I checked the PCB layout of the customer. The distance DAC5652A and OPAMP is less than 15mm.
There is no capacitor parts and stray capacitor.
I attach the scope shot.
Best Regards,
Naoki Aoyama