Part Number: DAC811
Hello Team,
One of my customer is facing issue with configuration of DAC811, attached is the schematic and schematic and setting followed. Output voltage is not matching with register settings, can you please help with your comments to understand the issue.
void analog_output() //d1 input from do_next_ao //d1 contains data and d2 contains channel number
{
uint8_t byte;
unsigned short int d1 = 0x7FF; //value changed on 19/3 on 4.18pm//changed by seeing the datasheet previous value 7ff
printInt(ReadByte(a6,ao_data));
byte = 0xCF & ReadByte(a6,ao_data);
WriteByte(a6,ao_data,byte); //make ENEXP and ENLOC to 0
printInt(byte);
printInt(ReadByte(a6,ao_data));
delay_us(3);
//d1 = _rotlhw(d1,4);//hi nibble //ns/ls/0/ms
WriteByte(a6,ao_data,(d1 >> 8) & 0x0f); //output Ms
printInt(d1 >> 8 & 0xf);
printInt(ReadByte(a6,ao_data)); //added on 15/3/2018
delay_us(3);
WriteByte(a6,ao_cntl,0x3 | 0x08); //added this code on 19/3/2018 to set muxen bit high
delay_us(1);
printInt(ReadByte(a6,ao_cntl));
WriteByte(a6,ao_cntl,2 | 0x08); //strobe msb
delay_us(1);
printInt(ReadByte(a6,ao_cntl));
delay_us(1);
printInt(ReadByte(a6,ao_cntl));
//added on 15/3/2018
// d1 = d1 >> 8; //0/00/ns/ls
WriteByte(a6,ao_data, (d1 >> 4 & 0x0f) | 0x40); //middle nibble
printInt((d1 >> 4 & 0x0f));
printInt(ReadByte(a6,ao_data)); //added on 15/3/2018
delay_us(3);
WriteByte(a6,ao_cntl,3 | 0x08); //strobe msb
delay_us(1);
printInt(ReadByte(a6,ao_cntl)); //added on 15/3/2018
WriteByte(a6,ao_cntl,2 | 0x08);
delay_us(1);
printInt(ReadByte(a6,ao_cntl)); //added on 15/3/2018
WriteByte(a6,ao_data,(d1 & 0x0f) | 0x80 ); //output lsb
//alt_putstr("\nDAC nibble3:");
printInt(d1 & 0x0f);
printInt(ReadByte(a6,ao_data)); //added on 15/3/2018
delay_us(3);
WriteByte(a6,ao_cntl,3 | 0x08 ); //strobe msb
delay_us(1);
printInt(ReadByte(a6,ao_cntl)); //added on 15/3/2018
WriteByte(a6,ao_cntl,2 | 0x08);
delay_us(1);
printInt(ReadByte(a6,ao_cntl)); //added on 15/3/2018
WriteByte(a6,ao_data,0); //Changed the channel number on 8.15pm //output mux
delay_us(3);
WriteByte(a6,ao_data,0xd0); //changed the channel number on 8.15pm //output ena
printInt(ReadByte(a6,ao_data)); //added on 15/3/2018
}
Regards, Shinu Mathew.