Part Number: ADS1256
We are using the ADS1256 to digitize 8 channels of single-ended information. Because our system is 5 V full scale on all inputs, we are not using the PGA or inbuilt buffer. I read an earlier discussion that suggests capacitors may need to be connected to the inputs of the ADC to maximize settling time. Are they tied to system ground or to AINCOM, and hence the 2.5V reference?
Thanks:
Ross Stanley