Part Number: ADC32RF45
Other Parts Discussed in Thread: ADC32RF80
Dears.
Customer is considering developing the ADC32RF80
The JESD204B of the ADC32RF80 was calculated as follows.
Please review our settings.
If our settings are wrong, please suggest the correct settings.
Can we check our settings in Table 17,18 of the datasheet?
ADC32RF80
Input : REAL
FS : 2764.8Mhz
JESD204B input Sample Rate : 460.8Mhz
BW : 200Mhz
Decimation : 6
K=32
LMFS : 4211
Sysref : 14.4Mhz
LANE RATE : 4608Mbps
Thank you