Part Number: DAC7760
Can we get graphics of dependencies of PSRR from temperature?
In datasheet provided only maximum value - 1 uA/V.
We want to use DAC7760 on 36V, so maximum value can be so high as 36 uA. That equal 0.225% of Full Scale for 4-20 mA output. It's very high value.
We want to calibrate our devices to compensate this impact. So we need this information.