Part Number: ADS8684
AVDD power 9 contact and 30 contact, consistently applied through the 1000 Ohm resistor +5 V supply,
and then measured at terminals 9 and 30, the voltage was 1.6 V ,
what could be the problem on 3 chip ADS8684.
Other connections according to the documentation.
DVDD - filed 3.3 V. Filed GND on pins 4,6,8,31,32,28,29.