Part Number: ADS7951
Hi to all reader,
we've designed the ads7951 in our product at the time where the datasheet Rev. B has been considered. Now the datasheet was updated to Rev. C and as change we notified that now the voltage range for VBD was changed from VBD=1.7 V to 5.25 V to VBD = 1.7 V to +VA. We currently use in our design +VA = 2.7V and +VBD=2.8V.
Can be the difference of 100mV an issue in the function of the converter?
Best regards,
Alexandru Mixich