The data sheet states that operation is from almost 0 -> 5 volts output. Actually to within 20mV of the rails. Two questions:
1 How can self calibration of offset and also full scale be accomplished internally when the output does not go to the limits, and
2 How can the device (or extra circuitry) be configured to operating over the full 0 -> 5 volts. No signals or supplies can exceed 300mV of the rails per the spec sheet.
Tom Burdick